MITSUBISHI ELECTRIC Changes for the Better

AFDD-B20/30mA/2-A

Material number 720178
2-pole; 1N; AFDD B-Curve 20A; 30mA; Type A; Pack Qty:1/40

FA-MDRC: AFDD

SeriesMODULAR DIN RAIL COMPONENTS
TypeAFDD
Rated Current (A)20
Rated Voltage (V)230
Current TypeAC
Number of Poles2
Instantaneous TrippingTYPE B
Breaking Capacity at 415V (kA)IEC/EN 61009: 10
Cycles with Rated Current4.000
Cycles without Rated Current20.000
Rated Current Sensibility (mA)30
Pulsating Current SensibilityAC AND PULSATING DC
Compliant with Standard(s)IEC/EN 61009, IEC/EN 62606

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO