MITSUBISHI ELECTRIC Changes for the Better

AFDD-B13/30mA/2-A

Material number 720176
2-pole; 1N; AFDD B-Curve 13A; 30mA; Type A

FA-MDRC: AFDD

SeriesMODULAR DIN RAIL COMPONENTS
TypeAFDD
Rated Current (A)13
Rated Voltage (V)230
Current TypeAC
Number of Poles2
Instantaneous TrippingTYPE B
Breaking Capacity at 415V (kA)IEC/EN 61009: 10
Cycles with Rated Current4.000
Cycles without Rated Current20.000
Rated Current Sensibility (mA)30
Pulsating Current SensibilityAC AND PULSATING DC
Compliant with Standard(s)IEC/EN 61009, IEC/EN 62606

Product Dimensions & Weight

Depth (mm)80
Weight (kg)0,28
Width (mm)52,5
Height (mm)73

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)17,75

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO