MITSUBISHI ELECTRIC Changes for the Better

NF800-REW 3P 800A

Material number 204801
Circuit breaker 3pole. Ir = 400 - 800A; Icu / Ics = 125 / 63kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - MCCB
TypeNF-R TYPE (CURRENT-LIMITING)
Frame Size800
Rated Current (A)800
Current TypeAC
Number of Poles3
Rated Voltage (V)690
Breaking Capacity at 400V (kA)125/63
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Cycles with Rated Current1.000
Cycles without Rated Current6.000
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Depth (mm)155
Weight (kg)10,9
Width (mm)210
Height (mm)275

Conformity

CECOMPLIANT
Shipping ApprovalsLR, BV, ABS
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)780
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO