MITSUBISHI ELECTRIC Changes for the Better
Germany

Circuit breaker 4pole. Ir = 400 - 800A; Icu = Ics = 65kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - MCCB
TypeNF-H TYPE (HIGH-PERFORMANCE)
Rated Current (A)800
Rated Voltage (V)690
Current TypeAC
Number of Poles4
Breaking Capacity at 400V (kA)70/70
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Frame Size800
Cycles without Rated Current4000
Cycles with Rated Current500
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Width (mm)280
Height (mm)275
Depth (mm)155
Weight (kg)14,2

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT
Shipping ApprovalsLR, BV, ABS
UKCACOMPLIANT

Product Packaging

Cardboard (g)899
Other paper (g)0
Aluminum (g)0
Steel (g)6
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO