MITSUBISHI ELECTRIC Changes for the Better

NF630-REW 3P 630A

Material number 204793
Circuit breaker 3pole. Ir = 300 - 630A; Icu / Ics = 125 / 63kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - MCCB
TypeNF-R TYPE (CURRENT-LIMITING)
Frame Size630
Rated Current (A)630
Current TypeAC
Number of Poles3
Rated Voltage (V)690
Breaking Capacity at 400V (kA)125/63
Compliant with Standard(s)IEC 60947-2, EN 60947-2
Cycles with Rated Current1.000
Cycles without Rated Current6.000
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Depth (mm)155
Weight (kg)6
Width (mm)140
Height (mm)257

Conformity

CECOMPLIANT
Shipping ApprovalsLR, BV, ABS
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)421
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO