MITSUBISHI ELECTRIC Changes for the Better

NF63-HV 3P 60A

Material number 254787
Circuit breaker 3pole. In = 60A; Icu / Ics = 10 / 8kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - MCCB
TypeNF-H TYPE (HIGH-PERFORMANCE)
Frame Size63
Rated Current (A)60
Current TypeAC/DC
Number of Poles3
Rated Voltage (V)690
Breaking Capacity at 400V (kA)10/8
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Cycles with Rated Current8.000
Cycles without Rated Current15.000
Automatic Tripping DeviceTHERMAL-MAGNETIC

Product Dimensions & Weight

Depth (mm)90
Weight (kg)0,75
Width (mm)75
Height (mm)130

Conformity

CECOMPLIANT
Shipping ApprovalsLR, DNV·GL, BV, ABS, CCS
EACNON-COMPLIANT
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)60
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 1306-19-0, 119344-86-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO