Series | WS SERIES - MCCB |
---|---|
Type | NF-H TYPE (HIGH-PERFORMANCE) |
Frame Size | 400 |
Rated Current (A) | 400 |
Current Type | AC |
Number of Poles | 4 |
Rated Voltage (V) | 690 |
Breaking Capacity at 400V (kA) | 70/70 |
Compliant with Standard(s) | EN 60947-2, IEC 60947-2 |
Cycles with Rated Current | 1.000 |
Cycles without Rated Current | 6.000 |
Automatic Tripping Device | ELECTRONIC |
Depth (mm) | 155 |
---|---|
Weight (kg) | 7,6 |
Width (mm) | 196 |
Height (mm) | 257 |
CE | COMPLIANT |
---|---|
Shipping Approvals | LR, BV, ABS, CCS |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 1.324 |
Steel (g) | 11 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |