MITSUBISHI ELECTRIC Changes for the Better
Germany

Circuit breaker F 3pole. In = 30A; Icu = Ics = 2,5kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - MCCB
TypeNF-S TYPE (STANDARD CLASS)
Rated Current (A)30
Rated Voltage (V)440
Current TypeAC/ DC
Number of Poles3
Breaking Capacity at 400V (kA)5/5
Compliant with Standard(s)IEC 60947-2, EN 60947-2
Frame Size32
Cycles without Rated Current10000
Cycles with Rated Current6000
Automatic Tripping DeviceTHERMAL-MAGNETIC

Product Dimensions & Weight

Width (mm)54
Height (mm)100
Depth (mm)90
Weight (kg)0,4

Conformity

CECOMPLIANT
UL/cULNON-COMPLIANT
Shipping ApprovalsNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)37
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO