MITSUBISHI ELECTRIC Changes for the Better
Germany

Circuit breaker 3pole. Ir = 125 - 160A; Icu = Ics = 125kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - MCCB
TypeNF-R TYPE (CURRENT-LIMITING)
Frame Size250
Rated Current (A)125-160
Current TypeAC
Number of Poles3
Rated Voltage (V)690
Breaking Capacity at 400V (kA)150/150
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Cycles with Rated Current10000
Cycles without Rated Current25000
Automatic Tripping DeviceTHERMAL-MAGNETIC

Product Dimensions & Weight

Depth (mm)92
Weight (kg)1,8
Width (mm)105
Height (mm)165

Conformity

CECOMPLIANT
Shipping ApprovalsLR, DNV·GL, BV, ABS, CCS
EACNON-COMPLIANT
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)97
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO