MITSUBISHI ELECTRIC Changes for the Better

NF125-UV 4P 75A

Material number 255021
Circuit breaker 4pole. Ir = 75A; Icu = Ics = 200kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS-V SERIES - MCCB
TypeNF-U (ULTRA CURRENT-LIMITING)
Frame Size125
Rated Current (A)75
Current TypeAC
Number of Poles4
Rated Voltage (V)690
Breaking Capacity at 400V (kA)200/200
Compliant with Standard(s)IEC 60947-2, EN 60947-2
Cycles with Rated Current10.000
Cycles without Rated Current25.000
Automatic Tripping DeviceTHERMAL-MAGNETIC

Product Dimensions & Weight

Depth (mm)90
Weight (kg)1,9
Width (mm)120
Height (mm)191

Conformity

CECOMPLIANT
Shipping ApprovalsLR, DNV·GL, BV, ABS, CCS
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO