Series | WS-V SERIES - MCCB |
---|---|
Type | NF-S TYPE (STANDARD CLASS) |
Rated Current (A) | 75 |
Rated Voltage (V) | 690 |
Current Type | AC/DC |
Number of Poles | 4 |
Breaking Capacity at 400V (kA) | 30/30 |
Width (mm) | 120 |
---|---|
Height (mm) | 130 |
Depth (mm) | 90 |
Weight (kg) | 1,3 |
CE | COMPLIANT |
---|---|
UL/cUL | NON-COMPLIANT |
Shipping Approvals | LR, DNV·GL, BV, ABS, CCS |
UKCA | COMPLIANT |
Cardboard (g) | 72 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |