MITSUBISHI ELECTRIC Changes for the Better

NF1000-SEW 4P 1000A

Material number 204811
Circuit breaker 4pole. Ir = 500 - 1000A; Icu / Ics = 85 / 43kA at AC 440V

FA-MCCB: Moulded-Case Circuit Breaker

SeriesWS SERIES - MCCB
TypeNF-S TYPE (STANDARD CLASS)
Frame Size1.000
Rated Current (A)1.000
Current TypeAC
Number of Poles4
Rated Voltage (V)690
Breaking Capacity at 400V (kA)85/43
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Cycles with Rated Current500
Cycles without Rated Current3.000
Automatic Tripping DeviceELECTRONIC

Product Dimensions & Weight

Depth (mm)190
Weight (kg)30,7
Width (mm)280
Height (mm)406

Conformity

CECOMPLIANT
Shipping ApprovalsLR, ABS
EACNON-COMPLIANT
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)2.790
Steel (g)11
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 71868-10-5
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO