MITSUBISHI ELECTRIC Changes for the Better

Residual current circuit breaker 230VAC; 4.5kA; 16A; 1+N pole; Type C

FA-MCB: RCCB with overload protection

SeriesWS-V SERIES - RCBO
TypeBV-DN EARTH CIRCUIT BREAKER
Rated Current (A)16
Rated Voltage (V)230
Current TypeAC
Number of Poles1+N
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)4,5
Cycles with Rated Current20.000
Cycles without Rated Current20.000
Rated Current Sensibility (mA)30
Pulsating Current SensibilityTYPE AC
Compliant with Standard(s)IEC 61009-2-2

Product Dimensions & Weight

Depth (mm)70
Weight (kg)0,19
Width (mm)36
Height (mm)88

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0,03
Cardboard (g)21,95
Steel (g)0
Glass (g)0
Other plastic (g)0,03
Wood (g)4,44
Other paper (g)0,05

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO