MITSUBISHI ELECTRIC Changes for the Better

BVW-T 4P 25A 300mA

Material number 293613
RCCB 4-pole, Rated current 25A, AC 415V, 300mA Type AC

FA-MCB: Residual Current Circuit Breaker

SeriesWS-V SERIES - RCCB
TypeBVW-T EARTH CIRCUIT BREAKER
Rated Current (A)25
Rated Voltage (V)415
Current TypeAC
Number of Poles3+N
Cycles with Rated Current2.000
Cycles without Rated Current4.000
Rated Current Sensibility (mA)300
Pulsating Current SensibilityTYPE AC
Compliant with Standard(s)IEC 61008-1

Product Dimensions & Weight

Depth (mm)74
Weight (kg)0,44
Width (mm)72
Height (mm)90

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)65
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO