Series | WS-V SERIES - RCCB |
---|---|
Type | BVW-T EARTH CIRCUIT BREAKER |
Rated Voltage (V) | 240 |
Current Type | AC |
Number of Poles | 1+N |
Cycles with Rated Current | 2000 |
Cycles without Rated Current | 3000 |
Rated Current Sensibility (mA) | 30 |
Pulsating Current Sensibility | TYPE AC |
Rated Current (A) | 40 |
Width (mm) | 36 |
---|---|
Height (mm) | 90 |
Depth (mm) | 74 |
Weight (kg) | 0,22 |
CE | COMPLIANT |
---|
Cardboard (g) | 36 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2C |