MITSUBISHI ELECTRIC Changes for the Better

BHW-T10 1P C80 F

Material number 411343
MCB 1-pole, Rated current 80A, Operating characteristic C

FA-MCB: Miniature Circuit Breaker

SeriesWS-V SERIES - MCB
TypeBHW-T MINI. CIRCUIT BREAKER
Rated Current (A)80
Rated Voltage (V)415
Current TypeAC
Number of Poles1
Instantaneous TrippingTYPE C
Breaking Capacity at 415V (kA)10
Cycles with Rated Current4.000
Cycles without Rated Current10.000
Compliant with Standard(s)IEC 60898-1, IEC 60947-2

Product Dimensions & Weight

Depth (mm)73,5
Weight (kg)0,13
Width (mm)18
Height (mm)92,6

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)15
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO