Series | WS-V SERIES - ELCB |
---|---|
Type | NV-UL 489 LISTED |
Frame Size | 50 |
Rated Current (A) | 30 |
Current Type | AC |
Number of Poles | 2 |
Rated Voltage (V) | 120-240 |
Rated Current Sensibility (mA) | 30 |
Max. Operating Time (s) | 0,04 |
Compliant with Standard(s) | CSA C22.2 NO.5, EN 60947-2, IEC 60947-2, UL 489 |
Automatic Tripping Device | THERMAL-MAGNETIC |
Depth (mm) | 68 |
---|---|
Weight (kg) | 0,4 |
Width (mm) | 36 |
Height (mm) | 120 |
CE | COMPLIANT |
---|---|
Shipping Approvals | NON-COMPLIANT |
EAC | NON-COMPLIANT |
UL/cUL | COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 63 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | YES |
---|---|
REACH Substance CAS Number | 71868-10-5, 127-19-5, 7439-92-1 |
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | B2C |
Dangerous Goods Identifier | NO |