MITSUBISHI ELECTRIC Changes for the Better

NV30-FAU 3P 20A 100-240V 30MA W

Material number 599235
Earth-leakage Breaker 3pole; In=20A; 30mA; AC100-240V

FA-MCCB: Earth Leakage Circuit Breaker

SeriesWS SERIES - ELCB
TypeNV-UL 489 LISTED
Frame Size30
Rated Current (A)20
Current TypeAC
Number of Poles3
Rated Voltage (V)100-240
Rated Current Sensibility (mA)30
Max. Operating Time (s)0,04
Compliant with Standard(s)CSA C22.2 NO.5, EN 60947-2, IEC 60947-2, UL 489
Automatic Tripping DeviceTHERMAL

Product Dimensions & Weight

Depth (mm)73,5
Weight (kg)0,22
Width (mm)60
Height (mm)72

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO