MITSUBISHI ELECTRIC Changes for the Better

NV125-CV 3P 125A 2-440V 1.2.500MA JIEN C

Material number 265626
Earth-leakage Breaker 3pole; In=125A; 100/200/500mA; Icu/Ics=10/5kA at AC400V

FA-MCCB: Earth Leakage Circuit Breaker

SeriesWS-V SERIES - ELCB
TypeNV-C TYPE (ECONOMY CLASS)
Frame Size125
Rated Current (A)125
Current TypeAC
Number of Poles3
Rated Voltage (V)2-440
Rated Current Sensibility (mA)100/200/500
Max. Operating Time (s)0,04
Pulsating Current SensibilityA (HARMONIC SURGE READY)
Breaking Capacity at 400V (kA)10/5
Compliant with Standard(s)EN 60947-2, IEC 60947-2
Cycles with Rated Current6.000
Cycles without Rated Current10.000
Automatic Tripping DeviceTHERMAL-MAGNETIC

Product Dimensions & Weight

Depth (mm)90
Weight (kg)1
Width (mm)90
Height (mm)130

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACNON-COMPLIANT
UL/cULNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)69
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO