MITSUBISHI ELECTRIC Changes for the Better
Germany

RCCB 4P 100A 300MA TYPE AC

FA-MCB: Residual Current Circuit Breaker

SeriesWS-V SERIES - RCCB
TypeBVW-T EARTH CIRCUIT BREAKER
Rated Voltage (V)415
Current TypeAC
Number of Poles3+N
Cycles with Rated Current2000
Cycles without Rated Current3000
Rated Current Sensibility (mA)300
Pulsating Current SensibilityTYPE AC
Rated Current (A)100

Product Dimensions & Weight

Width (mm)72
Height (mm)90
Depth (mm)74
Weight (kg)0,44

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)65
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2C