Series | WS-V SERIES - RCCB |
---|---|
Type | BVW-T EARTH CIRCUIT BREAKER |
Rated Current (A) | 80 |
Rated Voltage (V) | 240 |
Current Type | AC |
Number of Poles | 1+N |
Cycles with Rated Current | 2000 |
Cycles without Rated Current | 3000 |
Rated Current Sensibility (mA) | 300 |
Pulsating Current Sensibility | TYPE AC |
Compliant with Standard(s) | IEC 61008-1 |
Depth (mm) | 74 |
---|---|
Weight (kg) | 0,22 |
Width (mm) | 36 |
Height (mm) | 90 |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2C |
Dangerous Goods Identifier | NO |