MITSUBISHI ELECTRIC Changes for the Better

NV250-CV 3P 200A 2-440V 1.2.500MA JIEN C

Material number 265794
Earth-leakage Breaker 3pole; In=200A; 100/200/500mA; Icu/Ics=25/19kA at AC400V

FA-MCCB: Earth Leakage Circuit Breaker

SeriesWS-V SERIES - ELCB
TypeNV-C TYPE (ECONOMY CLASS)
Rated Current (A)200
Current TypeAC
Number of Poles3
Rated Voltage (V) 2-440
Rated Current Sensibility (mA)100/200/500
Max. Operating Time (s)0,04
Breaking Capacity at 400V (kA)25/19

Product Dimensions & Weight

Depth (mm)92
Weight (kg)1,7
Width (mm)105
Height (mm)165

Conformity

CECOMPLIANT
Shipping ApprovalsNON-COMPLIANT
EACNON-COMPLIANT
UL/cULNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)97
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 7439-92-1, 3896-11-5, 119344-86-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2C
Dangerous Goods IdentifierNO