MITSUBISHI ELECTRIC Changes for the Better
Germany

Zero phase Current transformer for transformer ground wire 100mm diameter

FA-ACB: Electrical Option

TypeEXTERNAL CURRENT TRANSFORMER

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)430,9
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO