MITSUBISHI ELECTRIC Changes for the Better

Y-360-VW

Material number 589126
A portable device for setting and testing MCCB and ELCB

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeBREAKER TESTER

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)128
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119313-12-1, 71868-10-5, 7439-92-1, 108-78-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO