MITSUBISHI ELECTRIC Changes for the Better
Germany

Cable to Y-360-W and Y-360-VW portable testing devices

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeBREAKER TESTER

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)50,0
Other paper (g)0,0
Aluminum (g)0,0
Steel (g)0,0
Styrofoam (g)0,0
Other plastic (g)0,0
Wood (g)0,0
Glass (g)0,0
Others (g)0,0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B