Series | WS-V SERIES - ACCESSORIES |
---|---|
Type | BREAKER TESTER |
CE | COMPLIANT |
---|---|
EAC | NON-COMPLIANT |
UKCA | COMPLIANT |
Aluminum (g) | 0,0 |
---|---|
Others (g) | 0,0 |
Styrofoam (g) | 0,0 |
Cardboard (g) | 50,0 |
Steel (g) | 0,0 |
Glass (g) | 0,0 |
Other plastic (g) | 0,0 |
Wood (g) | 0,0 |
Other paper (g) | 0,0 |
RoHS Compliance | COMPLIANT |
---|---|
Dangerous Goods Class | NO |
WEEE | B2B |
Dangerous Goods Identifier | NO |