MITSUBISHI ELECTRIC Changes for the Better
Germany

Portable tester.Trip-characteristic check for MCCB's with Electronic Trip Relay

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeBREAKER TESTER

Product Dimensions & Weight

Depth (mm)48
Width (mm)95
Height (mm)158

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)90
Steel (g)0
Glass (g)0
Other plastic (g)0,1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B