WS2-W

Material number 168553
Main setting module for general protection use (for AE2000-SWA and AE4000-SWA)

FA-ACB: Electrical Option

SeriesAE-SW SERIES
TypeMAIN SETTING MODULE

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)58
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 71868-10-5, 119313-12-1, 119344-86-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO