MITSUBISHI ELECTRIC Changes for the Better

WS1-W

Material number 168552
Main setting module for general protection use

FA-ACB: Electrical Option

SeriesAE-SW SERIES
TypeMAIN SETTING MODULE

Product Dimensions & Weight

Weight (kg)0,03

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)58
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 119313-12-1, 119344-86-4
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO