MITSUBISHI ELECTRIC Changes for the Better
Germany

Variable-depth handle Adjustment Unit.V-05, V-1,V-2; ab. 500mm

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeV-TYPE OPERATING HANDLE

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO