Series | WS-V SERIES - ACCESSORIES |
---|---|
Type | V-TYPE OPERATING HANDLE |
Width (mm) | 90 |
---|---|
Height (mm) | 90 |
Depth (mm) | 179 |
Weight (kg) | 0,502 |
CE | COMPLIANT |
---|
Cardboard (g) | 80 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 0 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |
Dangerous Goods Identifier | NO |