MITSUBISHI ELECTRIC Changes for the Better
Germany

V-handle. For 3 and 4-pole Breaker NF/DSN 32AF and 63AF. Handle black.

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeV-TYPE OPERATING HANDLE

Product Dimensions & Weight

Width (mm)90
Height (mm)90
Depth (mm)179

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)80
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO