MITSUBISHI ELECTRIC Changes for the Better

UVTSAD024-05SVRFS

Material number 267616
Under voltage trip. AC/DC 24V, Instantaneous, Synch, Right 4P, Terminal.

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeUNDERVOLTAGE TRIPPING DEVICE

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)25
Steel (g)0
Glass (g)0
Other plastic (g)0,1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number 127-19-5, 7439-92-1
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO