MITSUBISHI ELECTRIC Changes for the Better

Under voltage trip. AC 120/240/450V, 0,1/0,3/0,5 s, Synch, Right 4P, Terminal.

FA-MCCB: Electrical Option

SeriesWS-V SERIES - ACCESSORIES
TypeUNDERVOLTAGE TRIPPING DEVICE

Product Dimensions & Weight

Weight (kg)0,821

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)25
Steel (g)0
Glass (g)0
Other plastic (g)0,1
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO