MITSUBISHI ELECTRIC Changes for the Better
Germany

Undervoltage Trip.AC100-110/120-130V, inst., 3pole, NF/DSN 400AF,630AF,800AF

FA-MCCB: Electrical Option

SeriesWS SERIES - ACCESSORIES
TypeUNDERVOLTAGE TRIPPING DEVICE

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)25
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO