MITSUBISHI ELECTRIC Changes for the Better
Germany

Connection conductor unit for SD-T32

FA-MCCB: Mechanical Option

SeriesMS-T SERIES
TypeCONNECTION CODUCTOR

Product Dimensions & Weight

Width (mm)45
Height (mm)208
Depth (mm)133
Weight (kg)0,06

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)13
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO