UT-MT20

Material number 288460
Connection conductor unit up to S-T20

FA-MCCB: Mechanical Option

SeriesMMP-T SERIES
TypeCONNECTION CODUCTOR

Product Dimensions & Weight

Depth (mm)93
Weight (kg)0,05
Width (mm)45
Height (mm)187

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)13

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO