MITSUBISHI ELECTRIC Changes for the Better
Germany

Auxiliary contact unit 1 x NC

FA-MCCB: Electrical Option

SeriesMMP-T SERIES
TypeAUXILIARY CONTACT

Product Dimensions & Weight

Width (mm)45
Height (mm)110
Depth (mm)91
Weight (kg)0,01

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)2
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO