MITSUBISHI ELECTRIC Changes for the Better

UT-MALLL 1A

Material number 288453
Alarm contact unit for low level current 1 x NO

FA-MCCB: Electrical Option

SeriesMMP-T SERIES
TypeALARM CONTACT

Product Dimensions & Weight

Depth (mm)91
Weight (kg)0,01
Width (mm)45
Height (mm)110

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCACOMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)0
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)1,72

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO