MITSUBISHI ELECTRIC Changes for the Better
Germany

3 phase feed-in terminal

FA-MCCB: Mechanical Option

SeriesMMP-T SERIES
TypeTERMINAL BLOCK

Product Dimensions & Weight

Width (mm)45
Height (mm)115
Depth (mm)91
Weight (kg)0,04

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)0
Other paper (g)9,7
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO