MITSUBISHI ELECTRIC Changes for the Better
Germany

Mounting base unit for SD-T32

FA-MCCB: Mechanical Option

SeriesMS-T SERIES
TypeMOUNTING BASE UNIT

Product Dimensions & Weight

Width (mm)45
Height (mm)208
Depth (mm)125
Weight (kg)0,07

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)0
Other paper (g)12
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)2
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B