UT-BT32

Material number 288463
Mounting base unit for S-T32

FA-MCCB: Mechanical Option

SeriesMMP-T SERIES
TypeMOUNTING BASE UNIT

Product Dimensions & Weight

Depth (mm)125
Weight (kg)0,1
Width (mm)45
Height (mm)208

Conformity

CECOMPLIANT
EACNON-COMPLIANT
UL/cULCOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)14,6
Steel (g)0
Glass (g)0
Other plastic (g)1,9
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO