Series | WS-V SERIES - ACCESSORIES |
---|---|
Type | SMALL TERMINAL COVER |
Depth (mm) | 65,5 |
---|---|
Width (mm) | 75 |
Height (mm) | 5 |
CE | NOT IN SCOPE |
---|---|
EAC | NON-COMPLIANT |
UKCA | NOT IN SCOPE |
Aluminum (g) | 0 |
---|---|
Others (g) | 0 |
Styrofoam (g) | 0 |
Cardboard (g) | 7 |
Steel (g) | 0 |
Glass (g) | 0 |
Other plastic (g) | 0,1 |
Wood (g) | 0 |
Other paper (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
RoHS Compliance | COMPLIANT |
Dangerous Goods Class | NO |
WEEE | NOT IN SCOPE |
Dangerous Goods Identifier | NO |