MITSUBISHI ELECTRIC Changes for the Better
Germany

Terminal cover.large, 3pole, NF800UEW

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeLARGE TERMINAL COVER

Product Dimensions & Weight

Width (mm)220
Height (mm)155
Depth (mm)146/194,5

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)292,5
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B