MITSUBISHI ELECTRIC Changes for the Better
Germany

Terminal cover - large. For W105 3-pole up to 200A max 100mm².

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeLARGE TERMINAL COVER

Product Dimensions & Weight

Width (mm)105
Height (mm)65,5
Depth (mm)50

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)16
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO