MITSUBISHI ELECTRIC Changes for the Better
Germany

Terminal cover.long, 4pole, NF/DSN 1000AF, 1250AF

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeLARGE TERMINAL COVER

Product Dimensions & Weight

Width (mm)290
Height (mm)150
Depth (mm)139

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)53
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO