MITSUBISHI ELECTRIC Changes for the Better
Germany

Rear stud. 3pole, NF/DSN 400AF

FA-MCCB: Mechanical Option

SeriesWS SERIES - ACCESSORIES
TypeREAR STUD

Conformity

CECOMPLIANT
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)150
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0,1
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO