MITSUBISHI ELECTRIC Changes for the Better

Rear connection. For NF-SV W105 3-pole.

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeREAR STUD

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)34,7
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO