MITSUBISHI ELECTRIC Changes for the Better
Germany

Safety shutter for AE2000-3200-SW, AE4000-SWA 4-poles

FA-ACB: Mechanical Option

TypeSAFETY SHUTTER

Conformity

CENOT IN SCOPE
UKCANOT IN SCOPE

Product Packaging

Cardboard (g)130
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO