MITSUBISHI ELECTRIC Changes for the Better
Germany

Solderless terminal. 2,5 - 16mm², for W105 4-polig.

FA-MCCB: Mechanical Option

SeriesWS-V SERIES - ACCESSORIES
TypeSOLDERLESS TERMINAL

Conformity

CENOT IN SCOPE
EACNON-COMPLIANT
UKCANOT IN SCOPE

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)20,8
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEENOT IN SCOPE
Dangerous Goods IdentifierNO